Refrigerant distributor, RD 21, 3 pc, 1/2 in, 1/4 in, 5 mm

069G000703

Inlet connection type: Solder, ODM, Inlet size [in]: 1/2 in, Outlet size [in]: 1/4 in, Number of holes: 3, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5

Product details

Gross weight 0.041 Kilogram
Net weight 0.041 Kilogram
Volume 0.04 Liter
EAN 5702422018988

 

Approval UL
Body size 21
China RoHS compliance Yes
Contain batteries No
EU RoHS compliance Out of scope
Inlet connection type Solder, ODM
Inlet size [in] 1/2 in
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Nozzle size [mm] 5 mm
Number of holes 3 pc
Outlet size [in] 1/4 in
Packing format Industrial pack
Product group Refrigerant distributors
Product Name Description Refrigerant distributor
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c3a995ba-725e-4eb6-8b7e-6509f3eb9554
SCIP dossier product name Filters
Type RD 21
Type designation RD21-H05-J03
UL evaluated Yes

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality