AMV 110/120 NL 3-point, Supply voltage [V] AC: 24, 12 s/mm, 5.00 mm, 10.00 m
082H8088
AMV 120 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32
AMV 120 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32
Gross weight | 1.04 Kg |
Net weight | 1.03 Kg |
Volume | 2.346 Liter |
EAN | 5702421561508 |
Gross weight | 1.04 Kg |
Net weight | 1.03 Kg |
Volume | 2.346 Liter |
EAN | 5702421561508 |
Approval standard | EC EN 60730 |
Cable length [m] | 10 m |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | 3-point |
Description | AMV 120 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
IP protection class | IP 42 |
Product group | Gear actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1a7d963c-4bcb-4cdc-9664-6ba05408d797 |
SCIP dossier product name | AMI. AME/AMV (1) |
Spindle speed [s/mm] | 12 s/mm |
Stroke [mm] | 5 mm |
Supply voltage [V] AC | 24 V |
Type | AMV 110/120 NL 3-point |
UK RoHS compliance | Out of scope |
Approval standard | EC EN 60730 |
Cable length [m] | 10 m |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | 3-point |
Description | AMV 120 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
IP protection class | IP 42 |
Product group | Gear actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1a7d963c-4bcb-4cdc-9664-6ba05408d797 |
SCIP dossier product name | AMI. AME/AMV (1) |
Spindle speed [s/mm] | 12 s/mm |
Stroke [mm] | 5 mm |
Supply voltage [V] AC | 24 V |
Type | AMV 110/120 NL 3-point |
UK RoHS compliance | Out of scope |