Safety relief valve, SFA 10, G, 16 bar
148F4216
Pressure setting [bar]: 16, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included
Pressure setting [bar]: 16, Connection type: G, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included
Gross weight | 1.168 Kg |
Net weight | 1.041 Kg |
Volume | 1.322 Liter |
EAN | 5714279707267 |
Gross weight | 1.168 Kg |
Net weight | 1.041 Kg |
Volume | 1.322 Liter |
EAN | 5714279707267 |
Approval | EAC |
Approval standard | ISO 4126-1 |
Certified Coef of Disc | 0.85 kg |
China RoHS compliance | Out of scope |
Connection size [in] | 3/8 in |
Connection size [mm] | 10 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow area [in2] | 0.056 in² |
Flow area [mm2] | 36.3 mm² |
Flow diameter [in] | 0.268 in |
Flow diameter [mm] | 6.8 mm |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1/2 in |
Inlet connection size [mm] | 10 mm |
Lift [mm] | 2.3 mm |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Outlet connection size [in] | 3/4 in |
Outlet connection size [mm] | 15 mm |
Packing format | Single pack |
PED category | IV |
Pressure certificate | Danfoss certificate included |
Pressure setting [bar] | 16 bar |
Pressure setting [psig] | 232 psig |
Product group | Safety relief valves |
Product Name Description | Safety relief valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R717 R744 R134a R404A R407A R407B R407C R407F R410A R421A R507A R1234yf R1234ze(E) R125 R152a R170 R22 R227ea R236fa R245fa R290 R32 R401A R402A R407H R409A R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R452C R454A R454B R454C R455A R463A R502 R512A R513A R513B R515A R515B R516A R600 R600a |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -58 °F |
Type | SFA 10 |
UK RoHS compliance | Out of scope |
Approval | EAC |
Approval standard | ISO 4126-1 |
Certified Coef of Disc | 0.85 kg |
China RoHS compliance | Out of scope |
Connection size [in] | 3/8 in |
Connection size [mm] | 10 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Direction | Angleway |
Equipment | Cap |
EU RoHS compliance | Out of scope |
Flow area [in2] | 0.056 in² |
Flow area [mm2] | 36.3 mm² |
Flow diameter [in] | 0.268 in |
Flow diameter [mm] | 6.8 mm |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 1/2 in |
Inlet connection size [mm] | 10 mm |
Lift [mm] | 2.3 mm |
Max. Working Pressure [bar] | 65 bar |
Max. Working Pressure [psig] | 943 psig |
Outlet connection size [in] | 3/4 in |
Outlet connection size [mm] | 15 mm |
Packing format | Single pack |
PED category | IV |
Pressure certificate | Danfoss certificate included |
Pressure setting [bar] | 16 bar |
Pressure setting [psig] | 232 psig |
Product group | Safety relief valves |
Product Name Description | Safety relief valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R717 R744 R134a R404A R407A R407B R407C R407F R410A R421A R507A R1234yf R1234ze(E) R125 R152a R170 R22 R227ea R236fa R245fa R290 R32 R401A R402A R407H R409A R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R452C R454A R454B R454C R455A R463A R502 R512A R513A R513B R515A R515B R516A R600 R600a |
Surface coating | Zn (TLP) |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -58 °F |
Type | SFA 10 |
UK RoHS compliance | Out of scope |