Accessories for NRVA/S Check Valves

Shows 13 product(s)

006-1135

Flanges, Staybolt set NRVA 25/32, NRVA 32; NRVA 25

Staybolt set NRVA 25/32, Used for product: NRVA 32; NRVA 25, Packing format: Multi pack, Quantity per packing format: 12

006-1137

Flanges, Staybolt set NRVA 40/50, EVRA 20; EVR 25; EVR 20; EVRA 25; NRVA 50; NRVA 40

Staybolt set NRVA 40/50, Used for product: EVRA 20; EVR 25; EVR 20; EVRA 25; NRVA 50; NRVA 40, Packing format: Multi pack, Quantity per packing format: 12

006-1138

Flanges, Staybolt set NRVA 65, NRVA 65

Staybolt set NRVA 65, Used for product: NRVA 65, Packing format: Multi pack, Quantity per packing format: 2

020-2032

Check valve, NRVS 15

Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 140

020-2033

Check valve, NRVS 25

Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 140

020-2128

Spare part, NRVA 32; NRVA 25, Valve seat

Product Type: Spare part, Used for product: NRVA 32; NRVA 25, Type designation: Valve seat

020-2130

Spare part, NRVA 65, Valve seat

Product Type: Spare part, Used for product: NRVA 65, Type designation: Valve seat

020-2133

Check valve spare parts, Flange gasket NRVA 15/20, CVM; TQ 20; EVR 3 - 15; FA 15; NRVA 15 - 20; TEA 20; TEVA 20; TE 12; CVK

Flange gasket NRVA 15/20, Used for product: CVM; TQ 20; EVR 3 - 15; FA 15; NRVA 15 - 20; TEA 20; TEVA 20; TE 12; CVK, Packing format: Multi pack, Quantity per packing format: 100

020-2136

Check valve spare parts, GASKET NRVA, NRVA 65

GASKET NRVA, Used for product: NRVA 65, Packing format: Multi pack, Quantity per packing format: 12

020-2307

Spare part, NRVA 15; NRVA 20, Compression Spring

Product Type: Spare part, Used for product: NRVA 15; NRVA 20, Type designation: Compression Spring

View: