Reciprocating compressor, MPT14LF
123B2156
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/60
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/60
Net weight | 13.4 Kg |
Volume | 13.1 Liter |
EAN | 5702424674649 |
Net weight | 13.4 Kg |
Volume | 13.1 Liter |
EAN | 5702424674649 |
Applications | LBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 7.5 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 230/1/60 |
Configuration code | Single |
Cut in current HST 60Hz [A] | 18 A |
Description | MPT14LF |
Discharge connection angle [°] | 0 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.5 mm |
Discharge connection height [mm] | 121 mm |
Discharge connection material | Copper |
Economizer | No |
Family | P |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 211 mm |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 208 V |
Low value of voltage range at 60Hz [V] | 177 V |
LRA HST 60Hz [A] | 18 A |
Main winding resistance for single-phase compressors [Ohm] | 3.9 |
MCC | 5.00 A |
Model number | MPT14LF |
Motor type | CSR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 400 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 50 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 8.1 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor P |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.15 kg |
Refrigerants | R404A |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Run capacitor capacitance | 16 µF |
Segment usage | Refrigeration LT |
Start capacitor capacitance | 64-77 µF |
Suction connection angle [°] | 20 ° |
Suction connection diameter [mm] | 8.1 mm |
Suction connection height [mm] | 125 mm |
Suction connection material | Copper |
Swept volume [cm3] | 14.32 cm³ |
Technology | Reciprocating |
Total height [mm] | 217 mm |
Type | MPT14 |
Voltage 60Hz [V] | 208 V |
Voltage 60Hz [V] [Max] | 230 V |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |
Applications | LBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 7.5 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 230/1/60 |
Configuration code | Single |
Cut in current HST 60Hz [A] | 18 A |
Description | MPT14LF |
Discharge connection angle [°] | 0 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.5 mm |
Discharge connection height [mm] | 121 mm |
Discharge connection material | Copper |
Economizer | No |
Family | P |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 211 mm |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 60Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 208 V |
Low value of voltage range at 60Hz [V] | 177 V |
LRA HST 60Hz [A] | 18 A |
Main winding resistance for single-phase compressors [Ohm] | 3.9 |
MCC | 5.00 A |
Model number | MPT14LF |
Motor type | CSR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 400 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 50 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 8.1 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor P |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.15 kg |
Refrigerants | R404A |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Run capacitor capacitance | 16 µF |
Segment usage | Refrigeration LT |
Start capacitor capacitance | 64-77 µF |
Suction connection angle [°] | 20 ° |
Suction connection diameter [mm] | 8.1 mm |
Suction connection height [mm] | 125 mm |
Suction connection material | Copper |
Swept volume [cm3] | 14.32 cm³ |
Technology | Reciprocating |
Total height [mm] | 217 mm |
Type | MPT14 |
Voltage 60Hz [V] | 208 V |
Voltage 60Hz [V] [Max] | 230 V |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |