Reciprocating compressor, MLY80LAa
123B2113
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
Gross weight | 11.9 Kg |
Net weight | 11.6 Kg |
Volume | 12 Liter |
EAN | 5702424674892 |
Gross weight | 11.9 Kg |
Net weight | 11.6 Kg |
Volume | 12 Liter |
EAN | 5702424674892 |
Applications | LBP |
Approval |
CCC VDE |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 12.04 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220/1/50 |
Configuration code | Single |
Cut in current HST 50Hz [A] | 11 A |
Cut in current HST [A] | 11 A |
Description | MLY80LAa |
Discharge connection angle [°] | 0 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 4.9 mm |
Discharge connection height [mm] | 121 mm |
Discharge connection material | Copper |
Economizer | No |
Family | L |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 198 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
LRA HST 50Hz [A] | 11 A |
LRA HST [A] | 11 A |
Main winding resistance for single-phase compressors [Ohm] | 7.6 |
MCC | 3.20 A |
Model number | MLY80LAa |
Motor type | CSIR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 400 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 50 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor L |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.15 kg |
Refrigerants | R404A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Segment usage | Refrigeration LT |
Start capacitor capacitance | 47-56 µF |
Suction connection angle [°] | 20 ° |
Suction connection diameter [mm] | 6.5 mm |
Suction connection height [mm] | 125 mm |
Suction connection material | Copper |
Swept volume [cm3] | 8.1 cm³ |
Technology | Reciprocating |
Total height [mm] | 205 mm |
Type | MLY80 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |
Applications | LBP |
Approval |
CCC VDE |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 12.04 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220/1/50 |
Configuration code | Single |
Cut in current HST 50Hz [A] | 11 A |
Cut in current HST [A] | 11 A |
Description | MLY80LAa |
Discharge connection angle [°] | 0 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 4.9 mm |
Discharge connection height [mm] | 121 mm |
Discharge connection material | Copper |
Economizer | No |
Family | L |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 198 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
LRA HST 50Hz [A] | 11 A |
LRA HST [A] | 11 A |
Main winding resistance for single-phase compressors [Ohm] | 7.6 |
MCC | 3.20 A |
Model number | MLY80LAa |
Motor type | CSIR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 400 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 50 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor L |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.15 kg |
Refrigerants | R404A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Segment usage | Refrigeration LT |
Start capacitor capacitance | 47-56 µF |
Suction connection angle [°] | 20 ° |
Suction connection diameter [mm] | 6.5 mm |
Suction connection height [mm] | 125 mm |
Suction connection material | Copper |
Swept volume [cm3] | 8.1 cm³ |
Technology | Reciprocating |
Total height [mm] | 205 mm |
Type | MLY80 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |