Digital 230 V AC Input OC7D0

136B3568

Digital 230 V AC Input OC7D0 which includes 5 Digital Inputs 42 – 240 V
AC

Produktinformation

Bruttovikt 0.18 kg
Nettovikt 0.125 kg
Volym 0.146 l
EAN 5715253557144

Options

Options Interface board options

SPARE PARTS FOR FREQUENCY CONVERTER

Produkttyp Frequency converter,air-cooled
Tillval för öppning A 230 V dig. I/O-tillval OC7D0

ACCESSORIES FOR FREQUENCY CONVERTER

Produkttyp Frequency converter,air-cooled

Options

Options Control related options

Allocate codes for sales

51

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality