Visar 6 produkt(er)

132B0200

VLT® Control Panel LCP 31

Easy-to-use local control panel for the VLT® HVAC Basic Drive.
The well-structured menu system ensures fast commissioning and
easy access to its powerful functions saving time, energy, and
money. To be used on newer products with an 8 pole connection.

132B9222

Mains Free Interface FC101 LCP

USB 2.0 based mains free PC programming interface for FC101 family
products. It supports drive parameter setting and firmware flashing
without mains power. PC tool MCT10 is needed.

Visa: