The compact high temperature pressure transmitter is designed for use in almost all marine applications, and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections. A robust design, an exellent vibration stability, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent marine requirements
Visar 81 produkt(er)
Trycktransmitter, MBS 3300, 0 bar - 4 bar, 0 psi - 58 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3300-1611-A6AB04-0
Trycktransmitter, MBS 3300, 0 bar - 6 bar, 0 psi - 87 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3300-1811-A6AB04-0
Trycktransmitter, MBS 3300, 0 bar - 10 bar, 0 psi - 145 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3300-2011-A6AB04-0
Trycktransmitter, MBS 3300, 0 bar - 16 bar, 0 psi - 232 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3300-2211-A6AB04-0
Trycktransmitter, MBS 3300, 0 bar - 25 bar, 0 psi - 362.5 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3300-2411-A6AB04-0
Trycktransmitter, MBS 3300, 0 bar - 40 bar, 0 psi - 580 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3300-2631-A6AB04-0
Trycktransmitter, MBS 3300, 0 bar - 4 bar, 0 psi - 58 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3300-1611-A6FB04-4
Trycktransmitter, MBS 3300, 0 bar - 6 bar, 0 psi - 87 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3300-1811-A6FB04-4
Trycktransmitter, MBS 3300, 0 bar - 10 bar, 0 psi - 145 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3300-2011-A6FB04-4
Trycktransmitter, MBS 3300, 0 bar - 16 bar, 0 psi - 232 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3300-2211-A6FB04-4