Para mantener la seguridad de su cuenta, se ha iniciado un procedimiento de cierre de sesión.
Su sesión expirará dentro de
Se ha cerrado su sesión debido a la inactividad de los últimos 120 minutos.
The compact high temperature pressure transmitter MBS 3200 is designed for use in hydraulic and almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions. MBS 3250 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections. A robust design, an excellent vibration stability and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Se muestra(n) 51 producto(s)
Trycktransmitter, MBS 3250, 0 bar - 600 bar, 0 psi - 8700 psi
Elektrisk anslutning: AMP SuperSeal, Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3250-3831-A8GB04-1
Trycktransmitter, MBS 3250, 0 bar - 400 bar, 0 psi - 5800 psi
Elektrisk anslutning: Anslutningskablar, Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3250-3633-DTGB04-1
Trycktransmitter, MBS 3250, 0 bar - 250 bar, 0 psi - 3625 psi
Elektrisk anslutning: M12 x 1, Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3250-3431-E3GB04-1
Trycktransmitter, MBS 3250, 0 bar - 400 bar, 0 psi - 5800 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3250-3634-A1FB04-4
Trycktransmitter, MBS 3200, 0 bar - 4 bar, 0 psi - 58 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3200-1621-A1AB04-0
Trycktransmitter, MBS 3250, 0 bar - 250 bar, 0 psi - 3625 psi
Elektrisk anslutning: AMP Econoseal, J-serien, Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3250-3432-A2GB04-1
Trycktransmitter, MBS 3200, 0 bar - 16 bar, 0 psi - 232 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3200-2211-A1AB04-0
Trycktransmitter, MBS 3250, 0 bar - 400 bar, 0 psi - 5800 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3250-3635-A1GB04-1
Trycktransmitter, MBS 3200, 0 bar - 16 bar, 0 psi - 232 psi
Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3200-2215-A1AB04-0
Trycktransmitter, MBS 3250, 0 bar - 250 bar, 0 psi - 3625 psi
Elektrisk anslutning: M12 x 1, Tryckansl. typ: G, Tryckansl.: 1/4, Specification nyckel: MBS 3250-3435-E3GB04-1