Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
För att bevara säkerheten för ditt konto har en utloggningsprocess påbörjats.Din session löper ut om
Du har loggats ut på grund av att du har varit inaktiv i 120 minuter.
You are at the {0} store.
The function of hoses with Victaulic® ends is to connect the APP pumps with the rest of the system in a flexible and noise-reducing way.
Visar 18 produkt(er)
Hose
Arbetstryck [barg] [Max]: 83, 1.25 mm
Arbetstryck [barg] [Max]: 10, 2.13 m
Arbetstryck [barg] [Max]: 83, 1.16 mm
Arbetstryck [barg] [Max]: 83, 0.66 mm
Arbetstryck [barg] [Max]: 20, 2.14 m
Arbetstryck [barg] [Max]: 83, 1.78 mm
Arbetstryck [barg] [Max]: 83, 1 mm
Arbetstryck [barg] [Max]: 83, 1000 mm
Visa: