DEVIpipeguard™ (B), 33W/m@10°C, 305 m, Matningsspänning [V] AC: 230

98300764

Den här produkten är inte tillgänglig i Product Store. Vänligen kontakta kundservice.

Kabeltyp: Tvillingledare

Produktinformation

Bruttovikt 0.116 Kilogram
Nettovikt 0.115 Kilogram
Volym 0.158 Liter
EAN 5703466196120

 

Applikation Pipe / tank frost protection
Bending diameter [mm] [Min] 50 mm
Cable height [mm] 5.5 mm
Cable on drum ja
Cable output [W/m@°C] 33W/m@10°C
Cable screen Tinned copper braid
Cable width [mm] 11.8 mm
CE evaluated Yes
Certification company VDE
China RoHS compliance Out of scope
Cold lead nej
Conductor insulation Self-limiting matrix
Contain batteries No
Cut to length nej
Description DEVIpipeguard 33 Brown 305m drum
Drifttemperatur [°C] [Max] 65 °C
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
EU RoHS exemption clause No
Filler material TPE
Godkännande VDE
CE
UkrTEST
EAC
Heating principle Self-limiting
Installation temperature [°C] [Min] -5 °C
Kabellängd [m] 305 m
Kabeltyp Tvillingledare
Lead free ja
Matningsspänning [V] AC 230 V
Non operating temperature [°C] [Max] 85 °C
Outer sheath TPE
Outer sheath colour Grey
Paket, bredd [mm] 595 mm
Paket, djup [mm] 795 mm
Paket, höjd [mm] 200 mm
Produktgrupp Heating Cables
Produktversion Drum
Screen braided coverage [%] [Min] 70 %
Stand. för godkännande DIN VDE 0254: 1994-06
Typ DEVIpipeguard™ (B)
UL evaluated Out of scope
UNSPSC-KOD 26121601
UV Protected nej
Warranty [Year] 5
Warranty type 5-year product warranty
ämnen REACHs kandidatlista No

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality