Kulventiler, JIP-WW, grenledning, Fullt flöde, PN 40, DN 20, svetsad

065N0020

Produktinformation

Bruttovikt 0.877 Kilogram
Nettovikt 0.83 Kilogram
Volym 0.672 Liter
EAN 5710104514215

 

Anslutningstyper svetsad
China RoHS compliance Out of scope
Contain batteries No
EU RoHS compliance Out of scope
Funktion På/av
Medie-pH [Max] 10
Medie-pH [Min] 7
Medietemperatur [°C] [Max] 180 °C
Produktgrupp Ball valves
Tillåtna medier District heating/cooling circulation water
Tryckklass PN 40
Typ JIP-WW, Branching
Ventilhus, material Weldable steel #20 or similar CE PED approved material
Ventilstorlek DN 20
Ventiltyp Fullt flöde