Dubbel pressostat

Shows 37 product(s)

060-001066

Pressure switch, KP15

Regulation left side [bar]Pe: -0.2 - 7.5, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7 - 4, Differential right side [bar]: 4, Contact function: SPDT+SPST(NO), Reset function, left side: Min convertible

060-114866

Pressure switch, KP15

Regulation left side [bar]Pe: -0.2 - 7.5, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7 - 4, Differential right side [bar]: 4, Contact function: SPDT gold, Reset function, left side: Auto

060-115466

Pressure switch, KP15

Regulation left side [bar]Pe: -0.2 - 7.5, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7 - 4, Differential right side [bar]: 4, Contact function: SPDT+SPST(NO), Reset function, left side: Min convertible

060-119966

Pressure switch, KP15

Regulation left side [bar]Pe: -0.2 - 7.5, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7 - 4, Differential right side [bar]: 4, Contact function: SPDT, Reset function, left side: Auto

060-120066

Pressure switch, KP7BS

Regulation left side [bar]Pe: 8 - 32, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 4, Differential right side [bar]: 4, Contact function: 2 SPST(NC), Reset function, left side: Manual Max, Reset function, right side: Manual Max

060-120566

Pressure switch, KP7ABS

Regulation left side [bar]Pe: 8 - 32, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 4, Differential right side [bar]: 4, Contact function: 2 SPST(NC), Reset function, left side: Manual Max, Reset function, right side: Manual Max

060-122066

Pressure switch, KP15

Regulation left side [bar]Pe: -0.9 - 7, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7, Differential right side [bar]: 4, Contact function: SPDT+SPST(NO), Reset function, left side: Min convertible

060-124166

Pressure switch, KP15

Regulation left side [bar]Pe: -0.2 - 7.5, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7 - 4, Differential right side [bar]: 4, Contact function: SPDT, Reset function, left side: Auto

060-124366

Pressure switch, KP15

Regulation left side [bar]Pe: -0.2 - 7.5, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7 - 4, Differential right side [bar]: 4, Contact function: SPDT, Reset function, left side: Auto

060-124566

Pressure switch, KP15

Regulation left side [bar]Pe: -0.9 - 7, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7, Differential right side [bar]: 4, Contact function: SPDT, Reset function, left side: Manual Min

View: