Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
För att bevara säkerheten för ditt konto har en utloggningsprocess påbörjats.Din session löper ut om
Du har loggats ut på grund av att du har varit inaktiv i 120 minuter.
You are at the {0} store.
AME 445 actuator is used for industrial applications with two and three-way valves type VRB, VRG, VF and VL up to DN 80 diameter.
Visar 1 produkt(er)
AME 445, Matningsspänning [V] AC: 24, 3 s/mm, 20 mm
AME 445 24V 3 s/mm 20mm 400N
Visa: