Tillbehör, Förpackningskvantitet: 1
107057
E-nummer: 8979227
Connectionbox IP55, 6x20 A w/Devireg 850
Connectionbox IP55, 6x20 A w/Devireg 850
Bruttovikt | 1.001 Kg |
Nettovikt | 1.001 Kg |
EAN | 5703466149102 |
Bruttovikt | 1.001 Kg |
Nettovikt | 1.001 Kg |
EAN | 5703466149102 |
Description | Connectionbox IP55, 6x20 A w/Devireg 850 |
EEE category |
5 small equipment (any external dimension |
Förpackningskvantitet | 1 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Produktgrupp | Accessories |
Typ | Thermostat accessories |
UNSPSC-KOD | 40101830 |
Description | Connectionbox IP55, 6x20 A w/Devireg 850 |
EEE category |
5 small equipment (any external dimension |
Förpackningskvantitet | 1 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Produktgrupp | Accessories |
Typ | Thermostat accessories |
UNSPSC-KOD | 40101830 |