Tillbehör, 1.00 m
140F0902
DTWK Cold lead 2x2.5mm² fullscrened, Used for product: DEVIasphalt™ 300T; DEVIasphalt™ 30T, Product version: Drum, Application: Asphalt ice and snow melting
DTWK Cold lead 2x2.5mm² fullscrened, Used for product: DEVIasphalt™ 300T; DEVIasphalt™ 30T, Product version: Drum, Application: Asphalt ice and snow melting
Bruttovikt | 0.144 Kg |
Nettovikt | 0.143 Kg |
EAN | 5703466233344 |
Bruttovikt | 0.144 Kg |
Nettovikt | 0.143 Kg |
EAN | 5703466233344 |
Används för produkt |
DEVIasphalt™ 30T DEVIasphalt™ 300T |
Applikation | Asphalt ice and snow melting |
Cable on drum | ja |
Certification company | UkrTEST |
Cold lead | ja |
Cold lead conductor quantity | 2 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DTWK |
Cut to length | ja |
Description | DTWK Cold lead 2x2.5mm² fullscrened |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Godkännande |
UkrTEST CE |
In scope of WEEE and contain batteries | No |
Kabellängd [m] | 1 m |
Produktgrupp | Accessories |
Produktversion | Drum |
Typ | Cold tails drum |
UNSPSC-KOD | 40101830 |
Warranty type | 2-year product warranty |
Används för produkt |
DEVIasphalt™ 30T DEVIasphalt™ 300T |
Applikation | Asphalt ice and snow melting |
Cable on drum | ja |
Certification company | UkrTEST |
Cold lead | ja |
Cold lead conductor quantity | 2 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DTWK |
Cut to length | ja |
Description | DTWK Cold lead 2x2.5mm² fullscrened |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Godkännande |
UkrTEST CE |
In scope of WEEE and contain batteries | No |
Kabellängd [m] | 1 m |
Produktgrupp | Accessories |
Produktversion | Drum |
Typ | Cold tails drum |
UNSPSC-KOD | 40101830 |
Warranty type | 2-year product warranty |