(C20) (C20) IP20/Chassi
n/a
(C21) SS kylkanal IP21/Typ 1
Stainless Steel Back Channel IP21/Type 1
(C2H) (C2H) IP21/Typ 1 + Värmare
n/a
(C5H) (C5H) IP54/Typ 12 + Värmare
n/a
(C2M) SS kylkan. IP21/Typ 1+MS
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C2S) IP20/Chassi + Rostfritt
n/a
(C54) SS kylkanal IP54/Typ 12
Stainless Steel Back Channel IP54/Type 12
(C5M) SS kylk. IP54/Typ 12+MS
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(E00) (E00) IP00/Chassi
For Cabinet mounting D4 & E2 Frames only
(E20) (E20) IP20/Chassi
Normal cabinet mounting A, B & C Frames
(E21) IP21/Typ 1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21/Typ 1 D1-kapsling
n/a
(E2M) IP21/Typ 1 + Nätskydd
n/a
(E2S) IP20/Chassi D3h-kapsling
n/a
(E54) (E54) IP54/Typ 12
n/a
(E55) (E55) IP55/Typ 12
IP55 / Type 12 protected against dust and splash water
(E5D) IP54/Typ 12 D1-kapsling
n/a
(E5M) IP54/Typ 12 + Nätskydd
n/a
(E5S) IP54/Typ12,N3R-kl.+Värm.
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E66) (E66) IP66/NEMA 4X
Protection against IP 66 Coated Al housing and heat sink
(H21) (H21) IP21/Typ 1 + Värmare
IP21/Type 1 + Space Heater + Thermostat
(H54) (H54) IP54/Typ 12 + Värmare
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21+Belysn., NAM 115 V
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) IP21+Belysn., IEC 230 V
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54+Belysn., NAM 115 V
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) IP54+Belysn., IEC 230 V
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P20) IP20 med ryggplåt
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP21/Typ 1, ryggplåt
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P55) IP55/Typ 12 ryggplåt
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P66) (P66) IP66/NEMA 4X, ryggplåt
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(R2A) IP21+Värm.+Belys. 115 V
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21+Värm.+Belys. 230 V
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54+Värm.+Belys. 115 V
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54+Värm.+Belys. 230 V
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(Y55) IP55/Typ 12, ryggplåt
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) (Y66) IP66/NEMA 4X, ryggplåt
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z55) IP55/Typ 12, A4-kapsling
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) IP66/Typ 4X, A4-kapsling
IP66 / Type 4X Frame A4 (not sized for C-options)