Micro Channel heat exchanger, MCHE D1900-C, Industrial pack

021U0093

Rated capacity R410A [kW]: 50.70, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121

Product details

Gross weight 25.417 Kg
Net weight 20.06 Kg
Volume 126.102 Liter
EAN 5702424291839

 

Application area Chiller
Refrigeration
Air Conditioning
Approval EAC
PED
UL
Approval file name SA33862
CE-0062-PED-H-DMC 001-20-CHN-A
ЕАЭС KZ 7100841.13.12.01130
Body material Aluminium
China RoHS compliance Yes
Coil depth [in] 1 in
Coil depth [mm] 25.4 mm
Coil height [in] 53.66 in
Coil height [mm] 1362.9 mm
Coil Length [in] 50.16 in
Coil Length [mm] 1274 mm
Connection material Copper
Design pressure [MPa] 4.5 MPa
Design pressure [psig] 653 psig
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fin pitch [mm] 1.1 mm
Flow direction Single-flow
Fluid Group 1
2
Identical product 021U0086
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 7/8 in
Inlet size [mm] 22.2 mm
Internal volume [cm3] 3490 cm³
Internal volume [in3] 213 in³
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 653 psig
Mounting bar material Aluminium
Number of tubes [pcs] 142
Operation Ambient Temp [°C] [max] 72 °C
Operation Ambient Temp [°C] [min] -40 °C
Operation Ambient Temp [°F] [max] 162 °F
Operation Ambient Temp [°F] [min] -40 °F
Outlet connection type Solder, ODF
Outlet size [in] 7/8 in
Outlet size [mm] 22.2 mm
Packing format Industrial pack
Part Number DF0101
PED category II
Product accessories No
Product group Heat exchangers
Product Name Description Micro Channel heat exchanger
Quantity per packing format 12 pc
Rated cap. conditions [IMP] Air speed=492 ft/min
Ambient temp.=95 °F
Delta t=21.6 °F
Subcooling=9 °F
Rated cap. conditions [SI] Air speed=2.5 m/s
Ambient temp.=35 °C
Delta t=12 °C
Subcooling=5 °C
Rated capacity R410A [kW] 50.7 kW
Rated capacity R410A [TR] 14.42 TR
REACH Candidate List substances No
Refrigerants R410A
R134a
R290
R32
R452B
R454B
R1234yf
R404A
R407C
R448A
R449A
R452A
R513A
R1234ze(E)
R22
R444B
R449B
R454A
R454C
R455A
R513B
R514A
R515A
R515B
R600a
Serviceable No
Temperature range [°C] [max] 121 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 250 °F
Temperature range [°F] [min] -40 °F
Type MCHE D1900-C
Type designation D1900-C
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality