Cartridge pressure switch, ACB, 2.70 bar, 1.70 bar
061F7525
Higher activ. pressure [bar]: 2.70, Lower activ. pressure [bar]: 1.70, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Solder, ODM, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65