4-way reversing valves

Shows 93 product(s)

061L1143

4-way reversing valve, STF-0104G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 3/8, Discharge conn size [in]: 5/16, Design config. Style: A

061L1144

4-way reversing valve, STF-0201G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31.0, MinODP [bar]: 3.430, Suction conn size [in]: 1/2, Discharge conn size [in]: 3/8, Design config. Style: A

061L1145

4-way reversing valve, STF-0204G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31.0, MinODP [bar]: 3.430, Suction conn size [in]: 5/8, Discharge conn size [in]: 3/8, Design config. Style: D

061L1146

4-way reversing valve, STF-0205G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31.0, MinODP [bar]: 3.430, Suction conn size [in]: 1/2, Discharge conn size [in]: 1/4, Design config. Style: B

061L1147

4-way reversing valve, STF-0208G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31.0, MinODP [bar]: 3.430, Suction conn size [in]: 5/8, Discharge conn size [in]: 3/8, Design config. Style: C

061L1149

4-way reversing valve, STF-0214G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31.0, MinODP [bar]: 3.430, Suction conn size [in]: 5/8, Discharge conn size [in]: 1/2, Design config. Style: D

061L1151

4-way reversing valve, STF-0306G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2, Design config. Style: E

061L1154

4-way reversing valve, STF-0409G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 7/8, Discharge conn size [in]: 1/2, Design config. Style: B

View: