Thermostatic Expansion Valves

Shows 1,533 product(s)

067L5959

Thermostatic expansion valve, TR 6, R410A

Temperature range [°C]: -10 - 15, Orifice size: 7, Orifice capacities [kW]: 24.60, Orifice capacities [TR]: 7.00

067N2000

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 10.00, Orifice capacities [TR]: 3.00, Pressure equalization: Externally equalized

067N2001

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 10.00, Orifice capacities [TR]: 3.00, Pressure equalization: Externally equalized

067N2002

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 14.00, Orifice capacities [TR]: 4.00, Pressure equalization: Externally equalized

067N2003

Thermostatic expansion valve, TGE, R22/R407C

Temperature range [°C]: -25 - 10, MOP Point [°C]: 15, Orifice capacities [kW]: 20.00, Orifice capacities [TR]: 6.00, Pressure equalization: Externally equalized

View: