MNF, DN 65, PN 16, Flange
003Z1162
This product has been discontinued.
MNF DN 65 with test plugs PN16, manual balancing valve
MNF DN 65 with test plugs PN16, manual balancing valve
Gross weight | 15.896 Kg |
Net weight | 14.8 Kg |
Volume | 37.632 Liter |
EAN | 5710104514475 |
Gross weight | 15.896 Kg |
Net weight | 14.8 Kg |
Volume | 37.632 Liter |
EAN | 5710104514475 |
Connection types | Flange |
Description | MNF DN 65 with test plugs PN16, manual balancing valve |
Differential pressure over the valve [kPa] [Max] | 150 KPa |
Drain function | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 93.4 m³/h |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b53622cd-50a2-4626-a23a-856f12c6983e |
SCIP dossier product name | MSV-F2 MNF DN15-300 |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | MNF |
Valve body material | Grey cast iron (EN-GJL-250) |
Valve size | DN 65 |
Connection types | Flange |
Description | MNF DN 65 with test plugs PN16, manual balancing valve |
Differential pressure over the valve [kPa] [Max] | 150 KPa |
Drain function | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 93.4 m³/h |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | -10 °C |
Pressure class | PN 16 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b53622cd-50a2-4626-a23a-856f12c6983e |
SCIP dossier product name | MSV-F2 MNF DN15-300 |
Setting scale | Yes |
Shut-off function | Yes |
Test plugs | With test plugs |
Type | MNF |
Valve body material | Grey cast iron (EN-GJL-250) |
Valve size | DN 65 |