Wet System BasicGrip, 0.62 m², Thermal conductivity [W/mK]: 0.035

088X1051

Basic Panel Standard

Product details

Gross weight 0.026 Kilogram
Net weight 0.026 Kilogram
EAN 5702425237560

 

Coverage area [m²] 0.62 m²
Description Basic Panel Standard
Heat transmission resistance [m2K/W] 0.51 W/m-K
Length [m] 1.04 m
Material Expanded Polysterene (DEO 035)
Pipe diameter [mm] 16 mm
Product group Wet System BasicGrip
Thermal conductivity [W/mK] 0.035 W/m-K
Thickness [mm] 44 mm
Type BasicGrip Panels - 18mm Insulation
Width [mm] 595 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality