Accessories, Easy Installation Danfoss

088L3003

RX Kit Roof Clips Type B (20pcs in Bag)

Product details

Gross weight 0.325 Kilogram
Net weight 0.322 Kilogram
Volume 1.472 Cubic decimeter
EAN 5703466164488

 

China RoHS compliance Out of scope
Contain batteries No
Description RX Kit Roof Clips Type B (20pcs in Bag)
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
Package depth [mm] 320 mm
Package height [mm] 20 mm
Package width [mm] 230 mm
Packing quantity 20
Product description RX Guardhook /20pcs
Product group Accessories
Type Easy Installation Danfoss
UL evaluated Out of scope
UNSPSC CODE 40101830
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality