Hago Water Nozzles, M, 3 gal/h, 80 °, Semi solid

030L4611

NOZZLE M - 3 STAINLESS STEEL HAGO

Product details

Gross weight 0.014 Kilogram
Net weight 0.011 Kilogram
Volume 0.016 Liter
EAN 5702425204173

 

Approval CE
Branded Hago
Capacity [USgal/h] 3 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description NOZZLE M - 3 STAINLESS STEEL HAGO
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter mesh 120
Filter type Strainer
Material type Steel
Packing format Single pack
Product group Hago Water Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. cbb790f4-69d6-4f68-b922-5da012fead7e
SCIP dossier product name M - 15 BRASS HAGO
Specification point 100 psi water @ 31 SSU, gravity 1.0
Spray angle [°] 80 °
Spray pattern Semi solid
Type M
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality