Oil Nozzles, KH, 0.4 gal/h, 1.4 L/h, 60 °, Hollow

030H6205

This product is not available in this store. Please contact your local Customer Service Center.

Nozzle 0.40 gph 60° KHT

Product details

Poids brut 0.033 Kilogram
Poids Net 0.032 Kilogram
Volume 0.02 Liter
Numéro EAN 5702425026355

 

Approval CE
Capacity [l/h] 1.4 L/h
Capacité [gal US/h] 0.4 gal/h
Capacité [kg/h] 0 kg/h
CE evaluated Yes
CEN Non
China RoHS compliance Out of scope
Contain batteries No
Description Nozzle 0.40 gph 60° KHT
Emballage (format) Emballage industriel
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 45
Filter type Sinter
LE anti-drip valve No
Material type Brass
Point de définition [galUS/h] 7.0 bar, 1.7 cSt, 790 kg/m³
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 28e6ee88-87e8-4899-8be6-9efe56f29e2e
SCIP dossier product name OD Nozzle (1)
Shape Conical
Spray angle [°] 60 °
Spray pattern Hollow
spray pattern marking KHT
Type KH
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality