Danfoss Advanced Active Filter AAF 007

Shows 66 product(s)

137G3585

AAF-0073B04-35A0E20+VD01

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-35A0E20+VD01
380-480 V AC, 35 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: 150 A
module / module package
Other options according to model code

Model code: AAF-0073B04-35A0E20+VD01

137G3590

AAF-0073B04-275AE20

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-275AE20
380-480 V AC, 275 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: None
module / module package
Other options according to model code

Model code: AAF-0073B04-275AE20

137G3607

AAF-0073B04-35A0E20

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-35A0E20
380-480 V AC, 35 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: None
module / module package
Other options according to model code

Model code: AAF-0073B04-35A0E20

137G3608

AAF-0073B04-35A0E20+VD00

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-35A0E20+VD00
380-480 V AC, 35 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: 80 A
module / module package
Other options according to model code

Model code: AAF-0073B04-35A0E20+VD00

137G3609

AAF-0073B04-35A0E20+VD02

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-35A0E20+VD02
380-480 V AC, 35 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: 250 A
module / module package
Other options according to model code

Model code: AAF-0073B04-35A0E20+VD02

137G3610

AAF-0073B04-55A0E20

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-55A0E20
380-480 V AC, 55 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: None
module / module package
Other options according to model code

Model code: AAF-0073B04-55A0E20

137G3613

AAF-0073B04-55A0E20+VD01

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-55A0E20+VD01
380-480 V AC, 55 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: 150 A
module / module package
Other options according to model code

Model code: AAF-0073B04-55A0E20+VD01

137G3615

AAF-0073B04-55A0E20+VD02

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-55A0E20+VD02
380-480 V AC, 55 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: 250 A
module / module package
Other options according to model code

Model code: AAF-0073B04-55A0E20+VD02

137G3616

AAF-0073B04-110AE20

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-110AE20
380-480 V AC, 110 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: None
module / module package
Other options according to model code

Model code: AAF-0073B04-110AE20

137G3617

AAF-0073B04-110AE20+VD02

AAF 007, 3~, Advanced Active Filter
AAF-0073B04-110AE20+VD02
380-480 V AC, 110 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: 250 A
module / module package
Other options according to model code

Model code: AAF-0073B04-110AE20+VD02

View: