The DEVIhotwatt™ is a self-limiting heating cable that is used for temperature maintenance of hot water supply and other fluids that need to maintain a certain temperature. The self-limiting capability of the cable ensures that the output of the cable increase or decrease according to ambient temperature. DEVIhotwatt™ ensures hot water in all taps and savings when circulation of the whole pipe system is unnecessary. All self-limiting heating cables must be overtemperature protected by a thermostat, as the output will decrease, but never be zero, and be protected by a RCD with a maximum trip current of 30 mA. The cable is not approved for use in drinking water.
Shows 4 product(s)
Heating Cables, DEVIhotwatt™, 12W/m@70°C, 1 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Domestic hot water
Heating Cables, DEVIhotwatt™, 7W/m@45°C, 300 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Domestic hot water
Heating Cables, DEVIhotwatt™, 9W/m@55°C, 300 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Domestic hot water
Heating Cables, DEVIhotwatt™, 9W/m@55°C, 100 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Domestic hot water