Shows 14 product(s)
Sight glass socket, SGR, 1/2 in, NPT
Max. Working Pressure [bar]: 35, Moisture indicator: No indicator, Connection type: NPT, Connection size: 1/2 in
Sight glass socket, SGR, 3/4, G
Max. Working Pressure [bar]: 35, Moisture indicator: No indicator, Connection type: G, Connection size: 3/4
Sight glass socket, SGR, 3/4 in, NPT
Max. Working Pressure [bar]: 35, Moisture indicator: No indicator, Connection type: NPT, Connection size: 3/4 in
Sight glass socket, SGRN, 1/2 in, NPT
Max. Working Pressure [bar]: 35, Moisture indicator: N indicator, Connection type: NPT, Connection size: 1/2 in
Sight glass socket, SGRN, 1/2, G
Max. Working Pressure [bar]: 35, Moisture indicator: N indicator, Connection type: G, Connection size: 1/2
Sight glass socket, SGP 1/2 RX, 1/2 in, NPT
Max. Working Pressure [bar]: 52, Moisture indicator: No indicator, Connection type: NPT, Connection size: 1/2 in
Sight glass socket, SGP 3/4 RX, 3/4, G
Max. Working Pressure [bar]: 52, Connection type: G, Connection size: 3/4
Sight glass socket, SGP 3/4 RX, 3/4 in, NPT
Max. Working Pressure [bar]: 52, Connection type: NPT, Connection size: 3/4 in
Sight glass socket, SGP 1/2 RN, 1/2 in, NPT
Max. Working Pressure [bar]: 52, Moisture indicator: N indicator, Connection type: NPT, Connection size: 1/2 in
Sight glass socket, SGP 1/2 RI, 1/2 in, NPT
Max. Working Pressure [bar]: 52, Moisture indicator: I indicator, Connection type: NPT, Connection size: 1/2 in