Heating Mats, Veria QM 150, 2.00 m², Supply voltage [V] AC: 230, 300 W

189B0162

Veria QM 150 300W 230V 2m², 2C GLO

Product details

Gross weight 1.378 Kilogram
Net weight 1.364 Kilogram
Volume 12.825 Liter
EAN 5703466206829

 

Application Floor heating
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 1
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1 mm²
Cold lead type DTWB
Conductor insulation FEP
Coverage area [m²] 2 m²
Deformation strength [N] 600 N
Description Veria QM 150 300W 230V 2m², 2C GLO
Element IP Class IPX7
EU RoHS compliance Yes
Heating output [W] 300 W
In scope of WEEE and contain batteries No
Mat length [m] 4 m
Mat width [m] 0.5 m
Operating temperature [°C] [max] 120 °C
Outer sheath PVDF
Outer sheath colour Yellow
Product group Heating Mats
Pulling strength [N] 120 N
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Thickness [mm] 3.5 mm
Type Veria QM 150
UK RoHS compliance Out of scope
UL evaluated Out of scope
UNSPSC CODE 40101830
Warranty [Year] 12

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality