Shows 9 product(s)
Heating Mats, Veria QM 150, 2.00 m², Supply voltage [V] AC: 230, 300 W
Veria QM 150 300W 230V 2m², 2C GLO
Heating Mats, Veria QM 150, 2.50 m², Supply voltage [V] AC: 230, 375 W
Veria QM 150 375W 230V 2,5m², 2C GLO
Heating Mats, Veria QM 150, 3.00 m², Supply voltage [V] AC: 230, 450 W
Veria QM 150 450W 230V 3m², 2C GLO
Heating Mats, Veria QM 150, 4.00 m², Supply voltage [V] AC: 230, 600 W
Veria QM 150 600W 230V 4m², 2C GLO
Heating Mats, Veria QM 150, 5.00 m², Supply voltage [V] AC: 230, 750 W
Veria QM 150 750W 230V 5m², 2C GLO
Heating Mats, Veria QM 150, 6.00 m², Supply voltage [V] AC: 230, 900 W
Veria QM 150 900W 230V 6m², 2C GLO
Heating Mats, Veria QM 150, 8.00 m², Supply voltage [V] AC: 230, 1200 W
Veria QM 150 1200W 230V 8m², 2C GLO
Heating Mats, Veria QM 150, 10.00 m², Supply voltage [V] AC: 230, 1500 W
Veria QM 150 1500W 230V 10m², 2C GLO
Heating Mats, Veria QM 150, 12.00 m², Supply voltage [V] AC: 230, 1800 W
Veria QM 150 1800W 230V 12m², 2C GLO