131B7519
Frequency converter
FC-302P18KT5E55H2XGXXXXSXXXXA0BXCXXXXDX
VLT® AutomationDrive FC-302
(P18K) 18.5 KW / 25 HP,
Three phase, 380 - 500 VAC,IP55 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B2
PROFIBUS DP MCA 101, No B Option
No C1 option, No D option
Other options according to Model code
The VLT® AutomationDrive represents a single drive concept that controlsthe entire range of operations from ordinary to servo like applicationson any machine or production line.