MCD50619CT5G4X00CV2

175G5542

This product has been discontinued.

MCD50619CT5G4X00CV2
VLT® Soft Starter MCD 500
200-525 VAC 619AIP00
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50619CT5G4X00CV2
Re-configure

Product details

Gross weight 53.1 Kilogram
Net weight 53.1 Kilogram
Volume 1.976 Liter
EAN 5710107568062

 

Bypass C Continuos WO.Int.By Contac
Calculated Gross Weight [kg] 50.5
Calculated Net Weight [kg] 45
Calculated Package Weight 5.5
Control Voltage CV2 110 VAC and 220 VAC
Current Rating 0619 619A
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Enclosure G4 Frame size 4
HELP CHAR CV2
IP Rating 00 IP00
Mains Voltage 5 200-525 VAC
Material Net Weight 53.1
MCD Series 5 500
Modelcode01 MCD50619CT5G4X00CV2
Phase T Three phase
Product Catalog NO_VIEW NO VIEW
Product group MCD VLT® Soft Starter MCD
Product Hierarchy 87D4814561537
Product View (Default) Global (Standard)
Product View (Switch) GLBL Global (Standard)
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
Reserved X Reserved
STAT NO 61537
Typecode Part 1 MCD50619CT5G4X00CV2
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality