MCD50619CT5G4X00CV2

175G5542

This product has been discontinued.

MCD50619CT5G4X00CV2
VLT® Soft Starter MCD 500
200-525 VAC 619AIP00
Control Voltage: 110 VAC and 220 VAC

Model code: MCD50619CT5G4X00CV2
Re-configure

Product details

Gross weight 53.1 Kilogram
Net weight 53.1 Kilogram
Volume 1.976 Liter
EAN 5710107568062

 

Product View (Switch) GLBL Global (Standard)
Product group MCD VLT® Soft Starter MCD
MCD Series 5 500
Current Rating 0619 619A
Bypass C Continuos WO.Int.By Contac
Phase T Three phase
Mains Voltage 5 200-525 VAC
Enclosure G4 Frame size 4
Reserved X Reserved
IP Rating 00 IP00
Control Voltage CV2 110 VAC and 220 VAC
Typecode Part 1 MCD50619CT5G4X00CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD50619CT5G4X00CV2
Calculated Gross Weight [kg] 50.5
Calculated Net Weight [kg] 45
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality