Accessories, Connection kits self-limiting cables
19805366
EL: 1035392
This product has been discontinued.
We have a replacement.
We have a replacement.
3/4"+1 PIPE Fitting
3/4"+1 PIPE Fitting
Gross weight | 0.333 Kg |
Net weight | 0.33 Kg |
Volume | 0.85 Liter |
EAN | 5703435041697 |
Gross weight | 0.333 Kg |
Net weight | 0.33 Kg |
Volume | 0.85 Liter |
EAN | 5703435041697 |
China RoHS compliance | Out of scope |
Description | 3/4"+1 PIPE Fitting |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 170 mm |
Package height [mm] | 20 mm |
Package width [mm] | 250 mm |
Product description | 3/4"+1" pipe fitting for DPH-10 |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Out of scope |
Warranty type | 2-year product warranty |
China RoHS compliance | Out of scope |
Description | 3/4"+1 PIPE Fitting |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 170 mm |
Package height [mm] | 20 mm |
Package width [mm] | 250 mm |
Product description | 3/4"+1" pipe fitting for DPH-10 |
Product group | Accessories |
Type | Connection kits self-limiting cables |
UK RoHS compliance | Out of scope |
Warranty type | 2-year product warranty |