Scroll compressor, MLZ015T5LP9B

121L8424

Refrigerants: R404A; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack

Product details

Gross weight 32.55 Kilogram
Net weight 31 Kilogram
Volume 0.1 Cubic meter
EAN 5702424537326

 

Approval CE
UKCA
UL
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 1.6
Brand technique Scroll compressor
Capacity control Fixed speed
Capacity of capacitor A 40 µF
Capacity of capacitor B 145-175 µF
CE evaluated Yes
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 220-240/1/50
Configuration code Single
Connection type Brazed
Description MLZ015T5B
Diameter [mm] 164 mm
Discharge connection height [mm] 360 mm
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 8590030
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family MLZ
Fitting standard ODF
Frequency [Hz] 50
Gauge port HP None
Gauge port LP None
Glass mounting Threaded
Glass torque [Nm] 53 N-m
Height from baseplate [mm] 393 mm
High value of nominal voltage at 50Hz [V] 230 V
High value of voltage range at 50Hz [V] 253 V
In scope of WEEE and contain batteries No
IP protection class IP22
Liquid injection No
Low value of nominal voltage at 50Hz [V] 230 V
Low value of voltage range at 50Hz [V] 207 V
LRA 60 A
Main winding resistance for single-phase compressors [Ohm] 1.02
Max pressure (PS) - high side 30.8 bar
Max pressure (PS) - low side 26.2 bar
MCC 19 A
Model number MLZ015T5LP9B
Motor protection Internal overload protector
Network power supply [V/Ph/Hz] 220-240/1/50
Number of starts per hour [Max] 12
Oil charge [L] 1.14 L
Oil drain 1/4'' flare
Oil equalization None
Oil reference 215PZ
Oil type POE
Packing format Industrial pack
Packing quantity 12
Phase 1
Power connections Spade
Product group Hermetic compressors
Product Name Description Scroll compressor MLZ
Refrigerant charge [kg] [Max] 3.63 kg
Refrigerants R134a
R404A
R407A
R407F
R448A
R449A
R452A
R454C
R455A
R513A
RLA 12.2 A
Rotational speed at 50Hz [rpm] 2900 rpm
Segment usage Refrigeration MT
Refrigeration HT
Suction connection height [mm] 231 mm
Suction connection material -
Suction connection pipe size [in] 3/4 in
Suction connection size [in] 3/4 in
Swept volume [cm3] 33.77 cm³
Technology Scroll
Type MLZ015B
UK RoHS compliance Out of scope
UL evaluated Yes
Viscosity [cP] 46 cP
Voltage of capacitor A [V] 370 V
Voltage of capacitor B [V] 330 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality