Scroll compressor, DSH295A9ABC

120H1308

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-400/3/60, Packing format: Industrial pack

Product details

Gross weight 115.68 Kilogram
Net weight 111 Kilogram
Volume 0.15 Cubic meter
EAN 5702424542375

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 380-400/3/60
Configuration code Single
Connection type Brazed
Description DSH295-9
Diameter [mm] 318 mm
Discharge connection height [mm] 618 mm
Discharge connection pipe size [in] 1 1/8 in
Discharge connection size [in] 1 1/8 in
Drawing number 8556208
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family DSH
Fitting sleeve ODF
Fitting standard ODF
Frequency [Hz] 60
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
GP LP torque [Nm] 15 N-m
High Side TS Max 155 °C
High Side TS Min -35 °C
High Side Volume 2.8 L
High value of nominal voltage at 60Hz [V] 380 V
High value of voltage range at 60Hz [V] 418 V
In scope of WEEE and contain batteries No
IP protection class IP54 (with cable gland)
Liquid injection No
Low Side TS Max 52 °C
Low Side TS Min -35 °C
Low Side Volume 27.1 L
Low value of nominal voltage at 60Hz [V] 380 V
Low value of voltage range at 60Hz [V] 342 V
LRA 329 A
Max pressure (PS) - high side 48.7 bar
Max pressure (PS) - low side 31.2 bar
Maximum Operating Current [MOC] 69 A
MCC 72 A
Model number DSH295A9ABC
Motor protection Electronic protection module, 110/240 V
Network power supply [V/Ph/Hz] 380-400/3/60
Number of starts per hour [Max] 12
Oil charge [L] 6.1 L
Oil drain 1/4'' flare
Oil drain torque [Nm] 35 N-m
Oil equalization 2-1/4'' Rotolock
Oil reference 160SZ
Oil type POE
Packing format Industrial pack
Packing quantity 6
Phase 3
Power connections Stud M5
Product group Hermetic compressors
Product Name Description Scroll compressor DSH
Refrigerant charge [kg] [Max] 15 kg
Refrigerants R410A
Reverse rotation protection Electronic module
RLA 47 A
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Air conditioning
Suction connection height [mm] 302 mm
Suction connection material -
Suction connection pipe size [in] 1 5/8 in
Suction connection size [in] 1 5/8 in
Swept volume [cm3] 276.2 cm³
Technology Scroll
Test dif [bar] [Max] 37 bar
Test HP [bar] [Max] 53.6 bar
Test LP [bar] [Max] 34.3 bar
Torque earth [Nm] 4 N-m
Torque power [Nm] 3 N-m
Total height [mm] 653 mm
Type DSH295
UK RoHS compliance Out of scope
UL evaluated Yes
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.36 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality