TWA-Z, Supply voltage [V] AC: 230, 2.80 mm, Normally closed, 1.20 m

082F1266

TWA-Z, 230 V, 2.8 mm, Normally Closed thermal actuator, 1,2 m

Product details

Gross weight 0.159 Kilogram
Net weight 0.157 Kilogram
Volume 0.49 Liter
EAN 5702420115962

 

Approval standard EC EN 60730
Cable length [m] 1.2 m
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 10-32
Control signal type On/off and PWM
De-energized position Normally closed
Description TWA-Z, 230 V, 2.8 mm, Normally Closed thermal actuator, 1,2 m
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
IP protection class IP41
Product group Thermal actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 74181855-d0a7-446c-aa86-4e8550dffeea
SCIP dossier product name "TWA-Z"
Stroke [mm] 2.8 mm
Supply voltage [V] AC 230 V
Type TWA-Z

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality