FC-302N90KT5E20H4BGCXXXSXXXXALBXCXXXXDX

134G4071

Frequency converter
FC-302N90KT5E20H4BGCXXXSXXXXALBXCXXXXDX

VLT® AutomationDrive FC-302
(N90K) 90 KW / 125 HP,
Three phase, 380 - 500 VAC,(E20) IP20 / Chassis
RFI class A1 (C2)
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: D3H
PROFINET MCA 120, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302N90KT5E20H4BGCXXXSXXXXALBXCXXXXDX
Re-configure

Product details

Gross weight 77 Kilogram
Net weight 77 Kilogram
Volume 228.095 Liter
EAN 5710107543991

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N90K (N90K) 90 KW / 125 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D3H D3H
Typecode Part 1 FC-302N90KT5E20H4BGC
Typecode Part 2 XXXSXXXXALBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 90 90
Power 110% (NO) [KW] 110 110
Height [mm] 909,0 909,0
Height w/ Regen/Loadshare [mm] 1004,0 1004,0
Width w/ no C options [mm] 250,0 250,0
Depth [mm] 375,0 375,0
Depth with Option A/B [mm] 375,0 375,0
kVA 123 123
Power Loss NO [W] 2559 2559
Power Loss NO [W] 2261 2261
Power Loss HO [W] 2031 2031
Power Loss HO [W] 1828 1828
Continuous Current (NO) [A] 212 212
Intermittent Current (NO) [A] 233 233
Continuous Current (NO) [A] 190 190
Intermittent Current (NO) [A] 209 209
Continuous Current (HO) [A] 177 177
Intermittent Current (HO) [A] 266 266
Continuous Current (HO) [A] 160 160
Intermittent Current (HO) [A] 240 240
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302N90KT5E20H4BGC
Modelcode02 XXXSXXXXALBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality