FC-202P30KT4E55H8XGCXXXSXXXXAXBKCXXXXDX

137N6561

Frequency converter
FC-202P30KT4E55H8XGCXXXSXXXXAXBKCXXXXDX

VLT® AQUA Drive FC-202
(P30K) 30 KW / 40 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
RFI C2
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: B2
No A Option, MCB-101 General purp. I/O
No C1 option, No D option

Other options according to Model code

Model code: FC-202P30KT4E55H8XGCXXXSXXXXAXBKCXXXXDX
Re-configure

Product details

Gross weight 32.72 Kilogram
Net weight 29.16 Kilogram
Volume 105.71 Liter
EAN 5715253646459

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P30K (P30K) 30 KW / 40 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H8 RFI C2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Typecode Part 1 FC-202P30KT4E55H8XGC
Typecode Part 2 XXXSXXXXAXBKCXXXXDX
Product Catalog NO_VIEW NO VIEW
STAT NO 60533
Power 160% (HO) [KW] 22 22
Power 110% (NO) [KW] 30 30
Height [mm] 664,0 664,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 42.3 42.3
Power Loss NO [W] 739 739
Power Loss NO [W] 739 739
Power Loss HO [W] 547 547
Power Loss HO [W] 547 547
Continuous Current (NO) [A] 61 61
Intermittent Current (NO) [A] 67.1 67.1
Continuous Current (NO) [A] 52 52
Intermittent Current (NO) [A] 57.2 57.2
Continuous Current (HO) [A] 44 44
Intermittent Current (HO) [A] 70.4 70.4
Continuous Current (HO) [A] 40 40
Intermittent Current (HO) [A] 64 64
Calculated Gross Weight [kg] 32.72
Calculated Net Weight [kg] 29.16
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P30KT4E55H8XGC
Modelcode02 XXXSXXXXAXBKCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality