FC-202N250T4E20H4TGCXXXSXXXXA0B2CXRXXD0

132X3933

Convertidores de Frecuencia
FC-202N250T4E20H4TGCXXXSXXXXA0B2CXRXXD0

VLT® AQUA Drive FC 200Versión Avanzada
(N250) 250 KW / 350 HP,
Trifásica, 380-480V CA,IP20
RFI A1; f. armónicos
Parada de seguridad
Panel cont. local gráf.
PCB barnizada, Sin opción de alimentación
Últ. versión soft. est.
Tamaño Chasis: D4H
ProfiBus DPV1, Tarjeta Termistor PTC
MCB-113 Tarj. relé ext., Alim. aux. de 24VCC
ATEX: II (2) G [Ex eb Gb] [Ex db Gb] / II (2) D [Ex tb Db]
Otras opciones según código de modelo

Model code: FC-202N250T4E20H4TGCXXXSXXXXA0B2CXRXXD0
Re-configure

Product details

Gross weight 125.3 Kilogram
Net weight 125 Kilogram
Volume 426.496 Liter
EAN 5715253188553

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N250 (N250) 250 KW / 350 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option B2 MCB-112 PTC Therm. Card
C0 Option MCO CX No C0 option
C1 Option R MCB-113 Ext. Relay Card
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size D4H D4H
Typecode Part 1 FC-202N250T4E20H4TGC
Typecode Part 2 XXXSXXXXA0B2CXRXXD0
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 200 200
Power 110% (NO) [KW] 250 250
Height [mm] 1122,0 1122,0
Height w/ Regen/Loadshare [mm] 1268,0 1268,0
Width w/ no C options [mm] 350,0 350,0
Depth [mm] 375,0 375,0
Depth with Option A/B [mm] 375,0 375,0
kVA 333 333
Power Loss NO [W] 5137 5137
Power Loss NO [W] 4566 4566
Power Loss HO [W] 4039 4039
Power Loss HO [W] 3575 3575
Continuous Current (NO) [A] 480 480
Intermittent Current (NO) [A] 528 528
Continuous Current (NO) [A] 443 443
Intermittent Current (NO) [A] 487 487
Continuous Current (HO) [A] 395 395
Intermittent Current (HO) [A] 592 592
Continuous Current (HO) [A] 361 361
Intermittent Current (HO) [A] 542 542
ATEX Marking 1 ATEX: II (2) G [Ex eb Gb] [Ex ATEX: II (2) G [Ex eb Gb] [Ex
ATEX Marking 2 db Gb] / II (2) D [Ex tb Db] db Gb] / II (2) D [Ex tb Db]
Calculated Gross Weight [kg] 1.52
Calculated Net Weight [kg] 1.52
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N250T4E20H4TGC
Modelcode02 XXXSXXXXA0B2CXRXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality