FC-202P7K5T6E66HXXGCXSXSXXXXALBKCXXXXDX

137N1032

Frequency converter
FC-202P7K5T6E66HXXGCXSXSXXXXALBKCXXXXDX

VLT® AQUA Drive FC-202
(P7K5) 7.5 KW / 10 HP,
Three phase, 525 - 600 VAC,(E66) IP66 / NEMA 4X
No RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
PROFINET MCA 120, MCB-101 General purp. I/O
No C1 option, No D option

Other options according to Model code

Model code: FC-202P7K5T6E66HXXGCXSXSXXXXALBKCXXXXDX
Re-configure

Product details

Gross weight 13.126 Kilogram
Net weight 12.51 Kilogram
Volume 39.798 Liter
EAN 5715253587769

 

Product View (Switch) NAMC North America (Regional)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 6 525 - 600 VAC
Enclosure E66 (E66) IP66 / NEMA 4X
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A S Smooth imperial cable entr
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-202P7K5T6E66HXXGC
Typecode Part 2 XSXSXXXXALBKCXXXXDX
Product Catalog NO_VIEW NO VIEW
Variant condition (ref. YV00)































202_1
6
60562
A_OPT_FC-202P7K5T6AL
BR_FC-202P7K5T6X
BR_FC-202P7K5T6XHX
B_OPT_FC-202P7K5T6BK
C0_OPT_FC-202P7K5T6CX
C1_OPT_FC-202P7K5T6X
COT_FC-202P7K5T6C
C_OPT_FC-202P7K5T6XX
D_OPT_FC-202P7K5T6DX
ECL_FC-202P7K5T6E66
ECL_FC-202P7K5T6E66HX
FC-202
FC-202P7K5T6
FRAME_A5
HDW21_FC-202P7K5T6X
HDW21_FC-202P7K5T6XHX
HDW22_FC-202P7K5T6S
HDW22_FC-202P7K5T6SHX
HDW23_FC-202P7K5T6X
HDW23_FC-202P7K5T6XHX
IN_POWER_GROUP_1
LCP_FC-202P7K5T6G
P7K5
POWER_GROUP_1
RFI_FC-202P7K5T6HX
RU_POWER_GROUP_1
SV_FC-202P7K5T6SXXX
SV_FC-202SXXX
SV_FC-202SXXXA5
VLT
Variant condition (Purch)































202_1
6
60562
A_OPT_FC-202P7K5T6AL
BR_FC-202P7K5T6X
BR_FC-202P7K5T6XHX
B_OPT_FC-202P7K5T6BK
C0_OPT_FC-202P7K5T6CX
C1_OPT_FC-202P7K5T6X
COT_FC-202P7K5T6C
C_OPT_FC-202P7K5T6XX
D_OPT_FC-202P7K5T6DX
ECL_FC-202P7K5T6E66
ECL_FC-202P7K5T6E66HX
FC-202
FC-202P7K5T6
FRAME_A5
HDW21_FC-202P7K5T6X
HDW21_FC-202P7K5T6XHX
HDW22_FC-202P7K5T6S
HDW22_FC-202P7K5T6SHX
HDW23_FC-202P7K5T6X
HDW23_FC-202P7K5T6XHX
IN_POWER_GROUP_1
LCP_FC-202P7K5T6G
P7K5
POWER_GROUP_1
RFI_FC-202P7K5T6HX
RU_POWER_GROUP_1
SV_FC-202P7K5T6SXXX
SV_FC-202SXXX
SV_FC-202SXXXA5
VLT
STAT NO 60562
Power 150% (HO) [KW] 7.5 7.5
Power 110% (NO) [KW] 7.5 7.5
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 11 11
Power Loss NO [W] 261 261
Power Loss NO [W] 261 261
Power Loss HO [W] 261 261
Power Loss HO [W] 261 261
Continuous Current (NO) [A] 11.5 11.5
Intermittent Current (NO) [A] 12.6 12.6
Continuous Current (NO) [A] 11 11
Intermittent Current (NO) [A] 12.1 12.1
Continuous Current (HO) [A] 11.5 11.5
Intermittent Current (HO) [A] 17.2 17.2
Continuous Current (HO) [A] 11 11
Intermittent Current (HO) [A] 16.5 16.5
Calculated Gross Weight [kg] 13.126
Calculated Net Weight [kg] 12.51
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P7K5T6E66HXXGC
Modelcode02 XSXSXXXXALBKCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality