Optyma™, OP-HCGC0100UWD000N

114N2029

This product is not available in this store. Please contact your local Customer Service Center.

Segment usage: Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 230/1/60

Product details

Gross weight 51.4 Kilogram
Net weight 48.5 Kilogram
Volume 105.843 Liter
EAN 5702428391436

 

Air flow @ 60Hz [m³/h] 1530 m³/h
Applications HBP
MBP
Approval UL listed
Approval file name 52L3
Compressor model J6226Z2
Compressor power supply [V] 230/1/60
Condenser type BM81
Contain batteries No
Description OP-HCGC0100UWD000N
Electrical code N
Family Optyma™
Fan blade size [mm] 305 mm
Fan current @ 60Hz [A] 1 A
Fan power consumption @ 60Hz [W] 150 W
Fan power output @ 60Hz [W] 50 W
Fan power supply [V/Ph/Hz] 230/1/60
Fan voltage @ 60Hz (max) [V] [Max] 230 V
Fan voltage @ 60Hz (max) [V] [Min] 230 V
Frequency [Hz] 60 Hz
High value of nominal voltage at 60Hz [V] 230 V
Length [mm] 269 mm
Liquid line connection [in] 1/4 in
Low value of voltage range at 60Hz [V] 208 V
Model number OP-HCGC0100UWD000N
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 1
Phase 1
Phases of Compressor 1
Phases of Fan 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Receiver approval UL
Receiver volume [L] 1.7 L
Refrigerants R134a
RLA 8 A
Segment usage Medium Back Pressure
Speed Platform Fixed-speed
Suction connection size [in] 3/8 in
Technology Reciprocating
Total height [mm] 411 mm
Type Optyma™ WD
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes
Version WD
Voltage 60Hz [V] 208 V
Voltage 60Hz [V] [Max] 230 V
Width [mm] 533 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality