Accessories, sensors, Cable

061H5178

Used for product: NSK, Parts included: Round packard w. 2,5 m cable, Packing format: Industrial pack, Quantity per packing format: 50

Product details

Gross weight 0.065 Kilogram
Net weight 0.061 Kilogram
Volume 0.148 Liter
EAN 5702428274494

 

Cable length [m] 2.5 m
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Electrical conn. Male/Female Male
Electrical connection Round Packard Metri-Pack
Enclosure rating IP IP66
EU RoHS compliance Yes
EU RoHS exemption clause No
Output signal NONE
Packing format Industrial pack
Parts included Round packard w. 2,5 m cable
Product group Accessories, sensors
Product Name Description Cable
Quantity per packing format 50 pc
REACH Candidate List substances No
Specification key NSK-PP14
Type Accessory
Used for product NSK

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality