Switches accessories, Capillary Tube

060-001166

Capillary Tube, Packing format: Industrial pack, Quantity per packing format: 50

Product details

Gross weight 0.08 Kilogram
Net weight 0.075 Kilogram
Volume 0.138 Liter
EAN 5702428365192

 

Capillary tube length [in] 27 in
Capillary tube length [mm] 700 mm
Capillary tube material Copper
Connection notes 25 mm tube "tail"
Contain batteries No
Packing format Industrial pack
Pressure inlet conn. size [in] 1/4 in
Pressure inlet conn. type Flare
Pressure inlet Internal/Extern Internal
Product group Switches accessories
Product Name Description Capillary tube
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Accessory
Type designation Capillary tube
Used for product KP
MP
RT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality