Solenoid valve, EVR 2, Solder, ODF, 1/4 in, Function: NC

032F7100

Body material: Brass, Kv value [m³/h]: 0.16, Packing format: Multi pack

제품 세부정보

Gross weight 0.23 Kilogram
Net weight 0.173 Kilogram
Volume 0.91 Liter
EAN 5702428049849

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - Coil dependent
Approval C UL US LISTED
EAC
LLC CDC TYSK
China RoHS compliance Yes exceed limitations
Coil No
Contain batteries No
Cv value [gal/min] 0.18 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Fluid Group 1
2
Function NC
Inlet connection type Solder, ODF
Inlet size [in] 1/4 in
Kv value [m³/h] 0.16 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Max. Working Pressure [bar] 45.2 bar
Max. Working Pressure [psig] 655 psig
MaxOPD[bar] 10W AC 38 bar
MaxOPD[psi] 10W AC 550 psi
MaxOPD[psi] 14W AC 350 psi
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
MinODP [bar] 0 bar
MWP [bar] PED compliant 49 bar
Outlet connection type Solder, ODF
Outlet size [in] 1/4 in
Packing format Multi pack
Parts Program name EVR
PED category Art. 4, par. 3
Product accessories Solenoid valve accessories
Quantity per packing format 24 pc
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 52f475eb-6026-442a-932e-863e4660eac8
SCIP 서류 제품 이름 EVR 2-8/EVO 100-102
Serviceable Solenoid valve spare parts
Type designation Solenoid valve, Solder
UK RoHS compliance Out of scope
UL evaluated Yes
UL 승인 냉매 R125
R134a
R22
R290
R404A
R407A
R407C
R407F
R407H
R410A
R417A
R422A
R422B
R422D
R438A
R442A
R447B
R448A
R449A
R449B
R450A
R452A
R463A
R507A
R513A
R513B
R515A
R515B
R600
R600a
R1234ze(E)
R152a
R32
R452B
R454B
냉매 R1234yf
R1234ze(E)
R125
R134a
R152a
R22
R290
R32
R404A
R407A
R407C
R407F
R407H
R410A
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R507A
R512A
R513A
R513B
R515A
R515B
R516A
R600
R600a
밸브 작동 직접
본체재료 황동
수동 운전 옵션 아니요
오리피스 사이즈 [mm] 2.3 mm
제품군 Solenoid valves
제품명 솔레노이드 밸브
중온 범위 [°F] [최대] 221 °F
중온 범위 [°F] [최소] -40 °F
형식 EVR 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality