Liquid level switch, LLS 4000U, NPT, 3/4 in

027X0375

Connection type: NPT

Product details

Gross weight 800 Gram
Net weight 705 Gram
Volume 4.425 Liter
EAN 5702424210915

 

China RoHS compliance Out of scope
Connection Internal/External External
Connection size [in] 3/4 in
Connection standard ANSI/ASME B1.20.3
Connection type NPT
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Further information 0.3 bar/4.35 psi spring
Packing format Single pack
Parts included Flange
Product description Liquid Level Switch
Product group Regionally specified kits
Product Name Description Liquid level switch
Quantity per packing format 1 pc
Type LLS 4000U
UK RoHS compliance Out of scope

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality