Electric expansion valve, AKVA 15-3, Steel

027X0307

Product details

Gross weight 3.32 Kilogram
Net weight 0.007 Kilogram
Volume 15.822 Liter
EAN 5702428875868

 

Body material Steel
China RoHS compliance Out of scope
Connection size [in] 1 1/4 in
Connection type Socket weld
Contain batteries No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Outlet connection size [in] 1 1/4 in
Packing format Single pack
Product group Regionally specified kits
Product Name Description Electric expansion valve
Quantity per packing format 1 pc
REACH Candidate List substances No
Type AKVA 15-3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality