Electric expansion valve, AKVA 15-2, Steel

027X0299

Product details

Gross weight 3.347 Kilogram
Net weight 0.007 Kilogram
Volume 15.183 Liter
EAN 5715255029021

 

Body material Steel
Connection size [in] 3/4 in
Connection type Socket weld
Contain batteries No
Outlet connection size [in] 3/4 in
Packing format Single pack
Product group Regionally specified kits
Product Name Description Electric expansion valve
Quantity per packing format 1 pc
Type AKVA 15-2
Type designation Pulse Exp. Valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality